SNVSCT4B April 2025 – October 2026 LM72880-Q1
PRODUCTION DATA
Use the IMON pin of LM72880-Q1 as the average inductor current or converter output current monitor when the converter is operating in the constant voltage control loop. Read the average inductor current from the voltage on the IMON pin using Equation 5.
where