11 Revision History
Changes from Revision A (December 2025) to Revision B (October 2026)
- First public release of the full datasheet RTMGo
- Updated typos and streamlined Features and Description
sectionsGo
- Updated Related Products so that the list includes only
Q-grade device optionsGo
- Changed CONFIG/IMON pin to CNFG/IMON pin in the Pin Configuration and
Functions sectionGo
- Deleted a requirement for a 2MΩ discharge resistor on the EXTCOMP pin in the
Pin Configuration and Functions sectionGo
- Updated pin types for several pins in the Pin Configuration and
Functions sectionGo
- Added separate VOUT ranges for PFM and FPWM modes in Recommended Operating Conditions.Go
- Added VIN condition to the shutdown current specification; updated typical and maximum specifications.Go
- Added a maximum limit to the sleep current specification.Go
- Updated enable voltage rising threshold limits.Go
- Added TJ = –40°C to +85°C to the test conditions for all VOUT specifications.Go
- Updated switching frequency limits.Go
- Updated PG UV/OV limits; added TJ = –40°C to +85°C to the test conditions.Go
- Updated average current limit setpoint limits; added the TJ = –40°C to +85°C to the test conditions.Go
- Added TJ = –40°C to +85°C to the test conditions for the output current monitor specifications.Go
- Added the Typical Characteristics sectionGo
- Changed VCC regulator output
voltage value from 5V to 8V when the output voltage is < 5V in the High-Voltage Bias
Supply Regulators sectionGo
- Updated EN/UVLO threshold values in the Enable (EN/UVLO)
sectionGo
- Added a note about limiting 2.2MHz operation to VIN ≤ 36V in the
Switching Frequency sectionGo
- Added a comment about external synchronization not being possible
when DRSS is enabled in the Dual Random Spread Spectrum (DRSS)
sectionGo
- Added SOFT-START SLEW RATE (10mV step size) column to Table 7-3Go
- Added separate output voltage ranges for PFM and FWPM modes of operation in
the Output Voltage Range tableGo
- Added a comment about selecting CC loop compensation in the
Current Loop Error Amplifier sectionGo
- Added Programmable OVP sectionGo
- Changed the slope compensation factor from 24 to 40 in the buck
inductor equation in the Slope Compensation sectionGo
- Updated Table 7-6 (CNFG
pin does not affect CC regulation any longer)Go
- Added a comment about limiting mode change rate to < 10Hz in the
Pulse Frequency Modulation (PFM) / Synchronization
sectionGo
- Added the Out-of-Audio™ Operation sectionGo
- Added Programming section and sub-sectionsGo
- Updated typos and register access types and updated register
descriptions in the LM72880-Q1 RegistersGo
- Added Error Amplifier and Compensation
sectionGo
- Added Maximum Ambient Temperature sectionGo
- Added the Derating Curves sectionGo
- Added the Custom Design With WEBENCH® Tools
sectionGo
- Updated typos in the Layout Guidelines sectionGo
- Added the Custom Design With WEBENCH® Tools
sectionGo
Changes from Revision * (April 2025) to Revision A (December 2025)
- Updated document status from Advance Information to Production DataGo