SNVSCT4B April 2025 – October 2026 LM72880-Q1
PRODUCTION DATA
Figure 9-6 shows the schematic diagram of a single-output, synchronous, buck regulator with I2C interface, which provides maximum output voltages of 20V and a rated load current of 5A. In this example, the target full-load efficiencies at 24V and 48V inputs are 98.2% and 97.1%, respectively. The regulator is designed for 400kHz switching frequency.
This and subsequent design examples are provided herein to showcase the device in several different applications. Depending on the source impedance of the input supply bus, an electrolytic capacitor can be required at the input to make sure of stability, particularly at low input voltage and high output current operating conditions. See Section 9.3 for more detail.