SNVSCT4B April 2025 – October 2026 LM72880-Q1
PRODUCTION DATA
The LM72880-Q1 has a programmable soft-start slew rate. The soft-start feature allows the regulator to gradually reach the steady-state operating point, thus reducing start-up stresses and surges.
Select the soft-start slew rate using the SOFT_START_TIME bit according to Table 7-4.
| SOFT_START_TIME | SOFT-START SLEW RATE | |
|---|---|---|
| 20mV VOUT STEP SIZE | 10mV VOUT STEP SIZE | |
| 0b0 | 5V/ms | 2.5V/ms |
| 0b1 | 2.5V/ms | 1.25V/ms |