SNVSCT4B April 2025 – October 2026 LM72880-Q1
PRODUCTION DATA
The internal bias LDO has a lower enable threshold than the switching regulator. When VEN is above 0.55V and below the precision enable threshold (1V typical), the internal VCC and VDDA LDOs are enabled and regulating, the default register values and trim bits are loaded, the digital block is disabled, the device is not switching, and the IQ current is 310μA (typical).