SNVSCZ9 October 2026 LMR70410
ADVANCE INFORMATION
The detailed design procedure is described based on a design example. For this design example, use the parameters listed in Table 8-2 as the input parameters.
| PARAMETER | VALUE | |
|---|---|---|
| Input voltage, VIN | 12V typical, range from 6V to 40V | |
| Output voltage, VOUT | 5V ±3% | |
| Maximum output current, IOUT_MAX | 1A | |
| Output overshoot, undershoot (0.5A to 1A) | ±5% | |
| Output voltage ripple | 0.5% | |
| Operating frequency | 1100kHz | |