The LMR70410 is in
active mode when both VEN and VIN are above the respective operating
threshold. The simplest way to enable the LMR70410 is
to connect the EN pin to VIN pin. This action allows self-start-up when the input
voltage is in the operating range 4V to 40V.
In active mode, depending on the load
current, the LMR70410 is in one of four modes:
- Continuous conduction mode
(CCM) with fixed switching frequency when load current is above half of the
peak-to-peak inductor current ripple (for both PFM and FPWM versions)
- Discontinuous conduction mode
(DCM) with fixed switching frequency when load current is lower than half of
the peak-to-peak inductor current ripple in CCM operation (only for PFM
version)
- Pulse frequency modulation
mode (PFM) when switching frequency is decreased at very light load (only
for PFM version)
- Forced pulse width modulation
mode (FPWM) with fixed switching frequency even at light load (only for FPWM
version)