SNVSCZ9 October 2026 LMR70410
ADVANCE INFORMATION
The EN pin provides electrical ON and OFF control for the LMR70410. When VEN is below VEN(F) (1V typical), the device is in shutdown mode. The LMR70410 also employs VIN undervoltage lockout protection (UVLO). If VIN is below VIN_UVLO(F) (3.1V maximum), the converter is turned off.