SNVSCZ9 October 2026 LMR70410
ADVANCE INFORMATION
Unless otherwise specified the following conditions apply: VIN = 12V, VOUT = 5V, fSW = 1.1MHz, L = 8.2µH, COUT = 66µF, TA = 25°C.
Figure 8-3 Ripple at No Load
Figure 8-5 Start-Up by VIN
Figure 8-7 Load Transient
Figure 8-4 Ripple at Full Load
Figure 8-6 Start-Up by EN
Figure 8-8 Line Transient