SNVSCZ9 October 2026 LMR70410
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY VOLTAGE (VIN PIN) | ||||||
| VIN_UVLO(R) | Undervoltage lockout threshold | Rising threshold | 3.5 | 3.75 | 4 | V |
| VIN_UVLO(F) | Falling threshold | 3.1 | V | |||
| IQ(VIN) | VIN quiescent current(1) | Non-switching, VEN = 3.3V, VFB = 1.1V | 5 | 25 | µA | |
| ISD(VIN) | VIN shutdown supply current | VEN = 0V | 0.7 | µA | ||
| ISUPPLY-FPWM | Input supply current when in FPWM(1) | Non-switching, VIN = 24V, VEN = 3.3V, VFB = 1.1V | 50 | µA | ||
| ENABLE (EN PIN) | ||||||
| VEN(R) | EN voltage rising threshold | EN rising, enable switching | 1.1 | 1.2 | 1.3 | V |
| VEN(F) | EN voltage falling threshold | EN falling, disable switching | 0.85 | 1.0 | 1.15 | V |
| VOLTAGE REFERENCE (FB PIN) | ||||||
| VFB | FB voltage | 0.792 | 0.8 | 0.808 | V | |
| SWITCHING FREQUENCY | ||||||
| fSW(1.1MHz) | Switching frequency 1.1MHz variant | 0.935 | 1.1 | 1.265 | MHz | |
| CURRENT LIMIT | ||||||
| IHS-PEAK | High-side peak current limit(2) | Duty-cycle approaches 0% | 1.6 | 1.75 | 2.0 | A |
| ILS-VALLEY | Low-side valley current limit(2) | 1A variant | 1 | 1.2 | 1.4 | A |
| ILS-NEG | Low-side negative current limit(2) | Sinking current limit on LS FET | –600 | mA | ||
| STARTUP | ||||||
| tSS | Internal fixed soft-start time | Time from first SW pulse to VFB = 90% VREF | 1.8 | ms | ||
| POWER STAGE | ||||||
| RDSON(HS) | High-side MOSFET on-resistance | TJ = 25°C, VIN = 12V | 420 | mΩ | ||
| RDSON(LS) | Low-side MOSFET on-resistance | TJ = 25°C, VIN = 12V | 210 | mΩ | ||
| tON(min) | Minimum ON pulse width | IOUT = 250mA, VIN = 18V, VOUT = 1V | 60 | ns | ||
| tOFF(min) | Minimum OFF pulse width | VIN = 4V, VOUT = 3.3V | 100 | ns | ||
| THERMAL SHUTDOWN | ||||||
| TJ(SD) | Thermal shutdown threshold | Temperature rising | 165 | °C | ||
| TJ(HYS) | Thermal shutdown hysteresis | 10 | °C | |||