Over operating junction temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| VIN |
Input voltage range |
4 |
40 |
V |
| VOUT(2) |
Adjustable output voltage range |
1 |
28 |
V |
| IOUT |
Output current range (1A variant) |
0 |
1 |
A |
| TJ |
Operating junction temperature |
–40 |
150 |
°C |
(1) Recommended operating conditions indicate conditions for which the device is intended to be functional, but do not speicfy specific performance limits. For specified specifications, see Electrical Characteristics.
(2) Under no conditions can the output voltage be allowed to fall below zero volts.