SNVU932A March   2025  – August 2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
  8. 2Hardware
    1. 2.1 Setup
    2. 2.2 Jumper Information
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 Graphical User Interface (GUI) Installation
    3. 3.3 Graphical User Interface (GUI) Guidance
      1. 3.3.1 Hardware Connection
      2. 3.3.2 Start Page
      3. 3.3.3 Hardware Setup Page
      4. 3.3.4 Home Page
      5. 3.3.5 LED Control Page
        1. 3.3.5.1 Turn ON LED in Manual Mode
        2. 3.3.5.2 Turn On LED in Autonomous Mode
      6. 3.3.6 Enter and Exit Shutdown Mode
      7. 3.3.7 Read Flags
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

Start Page

The Figure 3-5 is shown after opening the GUI, on which different device variants can be selected. The LP5814 is chosen by default. Choose the device that is mounted on the EVM connected to the GUI. Then click the EXPLORE button to start the evaluation.

LP5814DRLEVM, LP5815DRLEVM, LP5814YCHEVM and LP5815YCHEVM Start Page Figure 3-5 Start Page

When LP5814, LP5816 or LP5817 is chosen on the Start Page, after clicking the EXPLORE button, the GUI jumps to the Home Page.

When LP5815 or LP5814I is chosen on the Start Page, after clicking the EXPLORE button, the instant blinking disable prompt window appears as shown in Figure 3-6.

  • Click YES to set the INSTABLINK_DIS bit as 1.
  • Click NO to keep the INSTABLINK_DIS bit as 0.

As for the LP5815, the STAT is shorted to the GND by default through the jumper J3. The instant blinking function is disabled even though the INSTABLINK_DIS bit is 0. To have the instant blinking on the OUT0, remove jumper J3.

Either click Yes or No so the GUI jumps to Home Page.

LP5814DRLEVM, LP5815DRLEVM, LP5814YCHEVM and LP5815YCHEVM Instant Blinking
                    Disable Figure 3-6 Instant Blinking Disable