SPRACU1A October 2020 – June 2021 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6441 , AM6442
Bulk bypass capacitors are required for moderate speed bypassing of the DDR SDRAMs and other circuitry. Table 1-2 contains the minimum numbers and capacitance required for the bulk bypass capacitors. Table 1-2 only covers the bypass needs of the SoC's DDR PHY. Additional bulk bypass capacitance may be needed for other circuitry. For any additional decoupling requirements for the SDRAM devices, see the manufacturer's data sheet
| Number | Parameter | MIN (2) | MAX | UNIT |
|---|---|---|---|---|
| 1 | VDDS_DDR bulk bypass capacitor count (1) | 1 | Devices | |
| 2 | VDDS_DDR bulk bypass total capacitance | 22 | µF |