SPRACU1A October 2020 – June 2021 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6441 , AM6442
Skew within the Byte signal net class directly reduces the setup and hold margin for the DQ and DM nets. Thus as with the ADDR_CTRL signal net class and associated CK clock net class, this skew must be controlled. The routed PCB track has a delay proportional to its length. Thus, the length skew must be managed through matching the lengths of the routed tracks within a defined group of signals. The only way to practically match lengths on a PCB is to lengthen the shorter traces up to the length of the longest net in the net class and its associated clock.
It is not required nor recommended to match the lengths across all byte lanes. Length matching is only required within each byte.
Table 3-7 contains the routing specifications for the Byte0 and Byte1 routing groups. Each signal net class and its associated clock net class is routed and matched independently.
| Number | Parameter | MIN | MAX | UNIT |
|---|---|---|---|---|
| LP4_DRS1 | Propagation delay of net class DQSx (RSD1) | 500 | ps | |
| LP4_DRS2 | Propagation delay of net class BYTEx (RSD2) | 500 | ps | |
| LP4_DRS3 | Skew within net class DQSx (DDR0_DQSx to DDR0_DQSx_n skew) | 0.4 | ps | |
| LP4_DRS4 | Skew across net class DQSx and BYTEx (RSD1 to RSD2 skew)(1)(2) | 2 | ps | |
| LP4_DRS5 | Skew within net class BYTEx (DQ/DM to DQ/DM skew)(1) | 2 | ps | |
| LP4_DRS6 | Vias Per Trace | 2(4) | vias | |
| LP4_DRS7 | Via Count Difference | 0(3) | vias | |
| LP4_DRS8 | RSD1 center-to-center spacing (between clock net class)(5) | 4w | ||
| LP4_DRS9 | RSD1 center-to-center spacing (within clock net class)(6)(7) | See notes below | ||
| LP4_DRS10 | RSD2 center-to-center spacing (between signal net class)(5) | 4w | ||
| LP4_DRS11 | RSD2 center-to-center spacing (within signal net class)(5) | 3w | ||