SPRACU5E June 2021 – October 2025 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
When entire ADC0 is not used, there are specific termination requirements for the inputs and supply rail. When any of the ADC0 inputs are not used, there are specific termination requirements for the unused inputs.
For connecting the ADC0 inputs, analog supply pin, see the Pin Connectivity Requirements section of the processor-specific data sheet.
The recommendation is to connect ADC0 inputs and processor analog supply pin to VSS through separate 0Ω resistors. The provision is for future expansion or enhancement and is optional.