SPRACU5E June 2021 – October 2025 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The recommendation is to provide test points for MCU_RESETSTATz, RESETSTATz and PORz_OUT for testing or debug when not used.
For on-board attached devices (discrete DC/DC or LDO or Temperature sensor or Voltage monitors) that have an alert output, over-current indication output or PG (power good) output, the recommendation is to provide a pullup (10kΩ) and test point for testing or future enhancements (when not used).