SPRAD20 March   2022 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2A Step-by-Step Guide to Running a Traction Inverter
    1. 2.1 Create Real Time Debug Interface
      1. 2.1.1 Confirm CCS Features
      2. 2.1.2 Create Target Configuration File
      3. 2.1.3 Add Serial Command Monitor Software
      4. 2.1.4 Launch Real Time Debug
    2. 2.2 Configure Control Peripheral and ADC Interrupt With Sysconfig
      1. 2.2.1 Generate PWM for Time Reference
      2. 2.2.2 Synchronize ADC Sampling and Interrupt Service Routine
      3. 2.2.3 Configure DMA for Resolver Excitation via DAC
    3. 2.3 Configure Gate Driver Interface With MSPI
      1. 2.3.1 Confirm Control Card Hardware Configuration for Gate Drivers
      2. 2.3.2 Configure MCSPI for UCC5870 Gate Drivers
      3. 2.3.3 Initialize UCC5870 Gate Drivers
    4. 2.4 Get Samples From ADC and Read Samples Via CCS
      1. 2.4.1 Register and Enable Interrupt
      2. 2.4.2 Add Log Code to Read Samples in Graph at Fixed Rate
      3. 2.4.3 Read ADC Samples in Expression and Graph Windows
    5. 2.5 Generate Space Vector PWM and Drive Motor in Open Loop
      1. 2.5.1 Setup SVPWM Generator Inputs
      2. 2.5.2 Read SVPWM Duty Cycles in Graph Window
      3. 2.5.3 Power Up Inverter and Spin Motor in Open Loop
    6. 2.6 Close Current Loop With Mock Speed
      1. 2.6.1 Add Transformations and Read Id-Iq in Open Loop
      2. 2.6.2 Add Controllers to Close Current Loop
      3. 2.6.3 Read Id-Iq to Close Current Loop
    7. 2.7 Add Software Resolver to Digital Converter
      1. 2.7.1 Generate Excitation for Resolver Hardware
      2. 2.7.2 Add Resolver Software
      3. 2.7.3 Read Resolver Software Outputs
    8. 2.8 Close Speed Loop With Rotor Speed
      1. 2.8.1 Add Speed Loop Controllers
      2. 2.8.2 Add Speed Loop Demo Program
      3. 2.8.3 Read Motor Speed from Graph Window
  4. 3A Brief Guide to Code Migration
    1. 3.1 SoC Architecture Overview
    2. 3.2 SDK Resources Overview
    3. 3.3 Code Migration From AM24
    4. 3.4 Code Migration From C28
  5. 4Summary
  6. 5References

Create Real Time Debug Interface

For AM263x, real time debug is enabled by UART connection between CCS and AM263x. With real time debug, global variables can be added to expression window and ready for read/write during continuous run of the program. The connection is built by debug program in the listed files.

  • Serial_Cmd_Monitor.c
  • Serial_Cmd_Monitor.h
  • Serial_Cmd_HAL.c
  • Serial_Cmd_HAL.h

Even though there are four files listed here, there is only two functions required in application program. One is "SerialCmd_init()" called in initialization and the other is "SerialCmd_read()" called in background loop of BareMetal or low priority task of RTOS. This section focus on how to create the UART connection and how to launch real time debug in CCS.