SPRAD67D September 2024 – October 2025 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The processor families (ALV package) support x1 instance of USB 3.1 Dual-Role Device (DRD) Subsystem (using the SERDES0 and the USB2.0 peripherals). The USB port can be configurable as USB host (SuperSpeed Gen 1 (5Gbps), High-speed (480Mbps), Full-speed (12Mbps), and Low-speed (1.5Mbps)), USB device (High-speed (480Mbps), and Full-speed (12Mbps)), or USB Dual-Role device. USB 3.0 in device mode is not supported. When SERDES0 is not configured for USB3.1 interface, the processor family supports x1 (one) instance of USB 2.0 interface port. The USB interface (USB0 port) can be configured as host or device or Dual-Role Device (DRD). USB0_ID ( USB 2.0 Dual-Role Device Role Select) can be used to implement dual role functionality.
Follow the USB (USB VBUS Detect Voltage Divider / Clamp Circuit) VBUS Design Guidelines section of the device-specific data sheet to scale the external USB VBUS voltage (supply near the USB interface connector) and connecting to USB0_VBUS pin.
Connecting the scaled VBUS (VBUS supply input including Voltage Scaling Resistor Divider / Clamp) input is recommended when the USB interface is configured for device mode. Connection of scaled VBUS (VBUS supply input including Voltage Scaling Resistor Divider / Clamp) is optional when the USB interface is configured for host mode.
Connecting 3.3V or a permanent on-board supply equivalent to the scaled VBUS input, is not recommended or allowed. The USB VBUS input needs to be switched. The fail-safe input condition is valid only when the supply is connected through the recommended VBUS voltage divider and zener diode.
A USB power switch with OC (over current) output indication is recommended when the USB interface is configured as host for VBUS output voltage control. The USB0_DRVVBUS (internal pulldown enabled during and after reset) controls the power switch. The recommendation is to connect the OC output to a processor IO (input) to detect VBUS over load.
For information related to USB connections and On-The-Go feature support, see the device-specific TRM.
When USB0 interface is not used, see the Pin Connectivity Requirements section of the device-specific data sheet for connecting the interface signals and supply pins.
For more information on USB2.0 interface, see the following FAQ:
For more information, see the High-speed Serial Interfaces section in the Peripherals chapter of the device-specific TRM.