SPRAD67D September 2024 – October 2025 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The processor families support x7 (seven) dual-voltage IO supply for IO group (VDDSHVx [x = 0-5] and VDDSHV_MCU). Each group is connected (referenced) to a fixed set of IOs. Each IO supply for IO group can be connected to fixed (VDDSHV5 supports dynamic supply switching) 3.3V or 1.8V supply independently. The IO supply for IO group defines a common operating voltage for the entire set (fixed set) of IOs.
Most of the processor IOs are not fail-safe. For information on available fail-safe IOs, see the device-specific data sheet. The recommendation is to connect the IO supply of attached devices to the same power source connected to the respective processor dual-voltage IO supply for IO group (VDDSHVx) to make sure the custom board design never applies potential to any of the processor IO that is not powered. Applying input to the IOs that are not fail-safe when IO supply is not available can affect the processor functionality, performance and reliability.
For more information, see the following FAQ:
The FAQ is generic and can also be used for AM64x and AM243x processor families.
Supported IO supply for IO groups are listed below:
Dynamically switched supply 1.8V or 3.3V can be applied to IO supply for IO groups shown above as dynamic. A fixed 1.8V or 3.3V can be applied to IO supply for IO groups shown above as fixed. There is no IO supply voltage level dependency between 2 IO supply for IO groups.