SPRAD67D September 2024 – October 2025 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The next phase of the custom board design after completing the schematics design is the schematics capture. During the schematic capture phase, the custom board schematics can be newly drawn or the EVM or SK schematic design can be used (reused as a starting point) to make the updates.
For more information, see the SK-AM64B, TMDS64EVM , TMDS243EVM, LP-AM243 schematic.
During the custom board design cycle, the recommendation is to follow Schematic Design Guidelines and Schematic Review Checklist for AM6442, AM6422, AM6412 and AM2434 (ALV) Processor Families user's guide along with Hardware Design Considerations for Custom Board Design user's guide.
Additionally, the below FAQ can be used that includes schematic review checklist for AM64x and AM234x processor families:
The below FAQ summarizes the considerations when EVM or SK schematics design files are reused for custom board designs:
When the EVM or SK design (schematic) is reused, take care of implementation completeness of the required functionalities (implemented on multiple pages) and change in net names due to design changes or optimization are reviewed and updated. Review and follow the notes (Design, Review and CAD) added on the schematic pages close to the circuit before implementation.
When the EVM or SK design (schematic) is reused, the DNI settings for all the components can reset. Make sure the DNIs are reconfigured (populating DNIs can affect the functionality). Review the DNI notes added on the schematic pages close to the circuit implementation.