SPRADU4 December 2025 AM67 , AM67A , AM68 , AM68A , AM69 , AM69A , DS90UB933-Q1 , DS90UB934-Q1 , DS90UB935-Q1 , DS90UB936-Q1 , DS90UB953-Q1 , DS90UB954-Q1 , DS90UB960-Q1 , DS90UB962-Q1 , DS90UB9702-Q1 , DS90UB971-Q1 , DS90UB9722-Q1 , TDA4VEN-Q1 , TDA4VH-Q1
This document was translated from a simplified Chinese source. (ZHCAG51)
With the rapid advancement of intelligent vehicles, the demands placed on automotive camera and display systems have become increasingly complex. High-resolution cameras, multi-sensor fusion, low-latency video transmission, and multi-screen interaction have emerged as critical technologies for enabling Advanced Driver Assistance Systems (ADAS) and autonomous driving functions. Texas Instruments (TI) offers a highly effective solution portfolio combining its SoC processors and FPD-Link high-speed interface technology, providing a robust hardware and communication foundation for automotive camera data acquisition, processing, and multi-display output.
TI's FPD-Link is a mature high-speed signal interface solution widely adopted in automotive ADAS and In-Vehicle Infotainment (IVI) systems globally. Leveraging serializer/deserializer (SerDes) technology, it converts multiple parallel data streams into a single or dual serial data stream for transmission. This approach enhances the immunity to interference and system robustness of high-speed signals over long distances, supports bidirectional communication between the host and remote devices, and reduces the number of cables required, thereby lowering overall system weight.
TI's SoC processor family, including the TDA4VM, TDA4VH, and AM62x, is built on the Keystone III architecture and integrates Arm® Cortex®-A72 cores, C7x DSP, and deep learning and vision accelerators. These devices are capable of simultaneously processing multiple high-resolution video streams, executing complex vision and AI tasks, and supporting a wide range of display output interfaces (such as DPI/RGB, MIPI DSI, and OLDI/LVDS), along with multiple MIPI CSI camera inputs. With functional safety support up to ASIL-B, they are ideally suited for automotive applications.
The combination of TI's SoC processors and FPD-Link technology delivers a high-performance, highly integrated solution for automotive multi-camera and multi-display systems, including digital cockpits and ADAS. The following sections provide a detailed overview of the primary applications, key advantages, and relevant technical considerations in this domain.