SPRB209B August   2022  – November 2026 DRA821U , DRA821U-Q1 , DRA829J , DRA829J-Q1 , DRA829V , DRA829V-Q1 , TDA4VM , TDA4VM-Q1

 

  1.   1
  2.   Abstract
  3.   3
  4.   Revision History

Functional Safety Assessments

Table 1 Functional Safety Assessments
Functional Safety Assessments Products Descriptions Access
TUV-SUD certificate for QRAS-AP00210

TDA4VM, DRA829

DRA821

TDA4VH, TRA4VP, TDA4AH, TDA4AP

TDA4VPE, TDA4APE

TDA4VE, TDA4VL, TDA4AL

Functional safety development process for IEC 61508 and ISO 26262 Compliant Hardware Components Download
TUV-SUD certificate for QRAS-AP00216 Functional safety development process for IEC 61508 and ISO 26262 Compliant Software Development Download

Device Safety Assessment Certificate

TDA4VM, DRA829

(Automotive )

SoC meets ISO 26262 standards to achieve up to ASIL-D. Download

TDA4VM, DRA829

(Industrial)

SoC meets IEC 61508 standards to achieve up to SIL-3 Download
DRA821 SoC meets ISO 26262 and IEC 61508 standards to achieve up to ASIL-D/SIL-3. In Progress

TDA4VH, TDA4VP, TDA4AH, TDA4AP

TDA4VPE, TDA4APE

SoC meets ISO 26262 and IEC 61508 standards to achieve up to ASIL-D/SIL-3 Download

TDA4VE, TDA4VL, TDA4AL

SoC meets ISO 26262 and IEC 61508 standards to achieve up to ASIL-D/SIL-3 Download

Device Safety Assessment Certificate

(Report on Safety Certificate)

TDA4VM, DRA829

(Automotive)

SoC meets ISO 26262 standards to achieve up to ASIL-D. Download

TDA4VM, DRA829

(Industrial)

SoC meets IEC 61508 standards to achieve up to SIL-3 Download

Jacinto Family Safety Collateral

TI provides additional supporting collateral available through a secure resource link (click here to request access) for all devices that are certified or currently undergoing certification. Access to this resource requires a signed NDA.

Supporting collateral includes:

- Device Safety Technical Report – Summarizes testing to show SoC meets ISO 26262 and IEC 61508 standards to achieve up to ASIL-D/SIL-3.

- Safety Manual - Provides information to aid customers in designing systems in compliance with ISO 26262 / IEC61508 functional safety standards

- FMEDA - Detailed, tunable, quantitative FMEDA for Jacinto functional safety Automotive products

- Safety Analysis Report - Summary of FIT rates, diagnostic coverage, and assumptions at the device level Jacinto functional safety Automotive products

- HW Safety User Guide - High-level description of device safety capability, assumptions of use, safety collaterals and support and tailoring to aid customers use the SoC in designing systems

Functional Safety Software

Table 2 Functional Safety Software
Descriptions Access
Functional Safety Diagnostic Software Library (SDL) Safety Diagnostic Software Library (SDL) with Compliance Support Package

PROCESSOR-SDK-J721E Software development kit (SDK) | TI.com

PROCESSOR-SDK-J784S4 Software development kit (SDK) | TI.com

PROCESSOR-SDK-J721S2 Software development kit (SDK) | TI.com

PROCESSOR-SDK-J722S Software development kit (SDK) | TI.com

PROCESSOR-SDK-J7200 Software development kit (SDK) | TI.com

(CSP available On Request)

Functional Safety AUTOSAR MCAL – Drivers with compliance support package AUTOSAR MCAL drivers with compliance support package
TI Safety Driver CSP Software modules with Compliance Support Package with User Guide
Safety Compiler Qualification Kit Developed to assist customers in qualifying their use of the TI ARM, C6000, C7000 or C2000/CLA C/C++ Compiler to functional safety standards IEC 61508 and ISO 26262. Download
Third Party Support
SafeRTOS Safety certified Real Time Operating System (RTOS) for embedded processors Visit
AUTOSAR - KPIT AUTOSAR basic software developed according to ISO 26262. Visit
AUTOSAR – Vector AUTOSAR basic software developed according to ISO 26262. Visit
QNX OS for Safety – BlackBerry QNX An embedded OS pre-certified for IEC 61508 SIL3, ISO 26262 ASIL D and IEC 62304 Class C. Visit