SPRSPB5A December 2024 – May 2025 AM62D-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ANF PIN [4] |
|---|---|---|---|
| EHRPWM_SOCA | O | EHRPWM Start of Conversion A | D17 |
| EHRPWM_SOCB | O | EHRPWM Start of Conversion B | E16 |
| EHRPWM_TZn_IN0 | I | EHRPWM Trip Zone Input 0 (active low) | E15 |
| EHRPWM_TZn_IN1 | I | EHRPWM Trip Zone Input 1 (active low) | AA6 |
| EHRPWM_TZn_IN2 | I | EHRPWM Trip Zone Input 2 (active low) | W7 |
| EHRPWM_TZn_IN3 | I | EHRPWM Trip Zone Input 3 (active low) | B17 |
| EHRPWM_TZn_IN4 | I | EHRPWM Trip Zone Input 4 (active low) | C18 |
| EHRPWM_TZn_IN5 | I | EHRPWM Trip Zone Input 5 (active low) | C16 |