SPRSPB5A December 2024 – May 2025 AM62D-Q1
PRODUCTION DATA
Table 6-86 and Figure 6-69 present switching characteristics for MMC0 – HS200 Mode.
| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| fop(clk) | Operating frequency, MMC0_CLK | 200 | MHz | ||
| HS2005 | tc(clk) | Cycle time, MMC0_CLK | 5 | ns | |
| HS2006 | tw(clkH) | Pulse duration, MMC0_CLK high | 2.12 | ns | |
| HS2007 | tw(clkL) | Pulse duration, MMC0_CLK low | 2.12 | ns | |
| HS2008 | td(clkL-cmdV) | Delay time, MMC0_CLK rising edge to MMC0_CMD transition | 1.07 | 3.21 | ns |
| HS2009 | td(clkL-dV) | Delay time, MMC0_CLK rising edge to MMC0_DAT[7:0] transition | 1.07 | 3.21 | ns |
Figure 6-69 MMC0 –
HS200 Mode – Transmit Mode