SPRSPB5A December 2024 – May 2025 AM62D-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ANF PIN [4] |
|---|---|---|---|
| USB1_DM | IO | USB 2.0 Differential Data (negative) | Y11 |
| USB1_DP | IO | USB 2.0 Differential Data (positive) | Y10 |
| USB1_DRVVBUS | O | USB VBUS control output (active high) | D19 |
| USB1_RCALIB (1) | IO | Pin to connect to calibration resistor | U7 |
| USB1_VBUS (2) | A | USB Level-shifted VBUS Input | V6 |