SPRSPB5A December 2024 – May 2025 AM62D-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ANF PIN [4] |
|---|---|---|---|
| EHRPWM0_A | IO | EHRPWM Output A | B21, D16, Y8 |
| EHRPWM0_B | IO | EHRPWM Output B | A21, AA7, C16 |
| EHRPWM0_SYNCI | I | Sync Input to EHRPWM module from an external pin | AB8, C17 |
| EHRPWM0_SYNCO | O | Sync Output from EHRPWM module to an external pin | E17, W9 |