SPRSPC3A February 2026 – August 2026 AM13E23019
ADVANCE INFORMATION
| SIGNAL NAME | DESCRIPTION | TYPE | LQFP128 PIN | LQFP100 G PIN | LQFP100 H PIN | LQFP80 PIN | LQFP64 G PIN | LQFP64 H PIN | LQFP48 PIN | QFN48 PIN |
|---|---|---|---|---|---|---|---|---|---|---|
| NRST | Device Reset (NRST) | RST | 21 | 14 | 14 | 7 | 7 | 7 | 7 | 7 |
| SYSCTL_FCC_IN | Frequency Clock Counter (FCC) Input Signal | I | 1, 10, 39, 67, 7, 96 | 1, 32, 52, 7, 76 | 1, 35, 52, 7, 72 | 2, 24, 44, 63 | 2, 24, 35, 49 | 2, 26, 34, 46 | 16, 2, 27, 37 | 17, 2, 26, 36 |
| SYSCTL_HFCLKIN | External Clock Input | A | 19, 32 | 12, 25 | 12, 26 | 17, 5 | 17, 5 | 17, 5 | 11, 5 | 11, 5 |
| SYSCTL_X1 | Crystal (XTAL) Input (X1) or Single-ended Clock Input | A | 19 | 12 | 12 | 5 | 5 | 5 | 5 | 5 |
| SYSCTL_X2 | Crystal (XTAL) Output (X2) | A | 20 | 13 | 13 | 6 | 6 | 6 | 6 | 6 |
| SYSCTL_XCLKOUT | External Clock Output. This pin outputs an (optionally) divided-down version of a chosen clock signal from within the device. | O | 18, 33, 65, 7, 8 | 11, 26, 50, 7, 8 | 29, 7, 8 | 18, 2, 3, 42 | 18, 2, 3, 33 | 2, 20, 3 | 12, 2, 25, 3 | 12, 2, 24, 3 |