SPRSPC3A February 2026 – August 2026 AM13E23019
ADVANCE INFORMATION
| PARAMETER | ULPCLK | -40°C | 25°C | 85°C | 105°C | 125°C | UNIT | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||||
| STOP Mode | |||||||||||||
| IDD (Stop) | SYSOSC=32MHz, USE4MHZSTOP=1, DISABLESTOP=0 | 4MHz | 240 | uA | |||||||||
| STANDBY0 Mode | |||||||||||||
| IDD (Standby0) | GPIOA enabled, RAM retention, PD0 all clocked | 32kHz | 196 | uA | |||||||||
| STANDBY1 Mode | |||||||||||||
| IDD (Standby1) | GPIOA enabled, RAM retention, PD0 all clock gated | OFF | 196 | uA | |||||||||