SPRSPC3A February 2026 – August 2026 AM13E23019
ADVANCE INFORMATION
Table 4-1 lists the features of the AM13E230x microcontrollers.
| Feature | AM13E23019 | AM13E23018 | AM13E23017 | ||
|---|---|---|---|---|---|
| PROCESSOR AND ACCELERATORS | |||||
| Arm® Cortex®-M33 | CPU Core Frequency | 250MHz / 200MHz | |||
| Custom Datapath Extension (CDE) | Yes | ||||
| Memory Protection Unit (MPU) | Yes | ||||
| Micro Trace Buffer (MTB) | Yes | ||||
| Trigonometric Math Unit (TMU) | Yes | ||||
| TinyEngineTM Neural-network Processing Unit (NPU) | Yes | ||||
| MEMORY | |||||
| Flash - with Error Correction Code (ECC) | 512KB | 256KB | 128KB | ||
| SRAM - with HW Parity | 128KB | 128KB | 64KB | ||
| Security Features | JTAGLOCK, Secure Boot | ||||
| Cyclic Redundancy Check (CRC) | CRC-16/CRC-32 | ||||
| SYSTEM | |||||
| Direct Memory Access (DMA) Controller | 1x 12-Channel | ||||
| 16-bit General-Purpose Timer (TIMG4) | 1 | ||||
| 32-bit General-Purpose Timer (TIMG12) | 1 | ||||
| Windowed Watchdog Timer (WWDT) | 1 | ||||
| Internal 4MHz/32MHz Oscillator (SYSOSC) | 1 | ||||
| Phase-Locked Loop up to 200MHz / 250MHz (SYSPLL) | 1 | ||||
| Internal 32kHz Oscillator (LFOSC) | 1 | ||||
| Crystal Oscillator (HFXT)/External Clock (HFCLK) input | 1 | ||||
| Internal 3.3V to 1.35V LDO | Yes | ||||
| General Purpose Input/Output (GPIO) | Up to 107 (package-dependent) | ||||
| ANALOG PERIPHERALS | |||||
| Analog to Digital Converter (ADC) | ADCs | 3 | |||
| Bits | 12-bit ADC | ||||
| ADC channels | Up to 32 channels | ||||
| Temperature Sensor | 1 | ||||
| Programmable Gain Amplifier (PGA) with Analog Input Mux | 3 | ||||
| Comparator Subsystem (CMPSS) | CMPSS (each includes 2x 11-bit DAC + 2x digital filters) | 4 | |||
| DACL Buffered Output | 2 | ||||
| CONTROL PERIPHERALS | |||||
| Motor-control Pulse Width Modulation (MCPWM) | 5 (6-ch) | ||||
| Enhanced Capture Module (eCAP) | 2 | ||||
| Enhanced Quadrature Encoder Pulse Module (eQEP) | 3 | ||||
| COMMUNICATION PERIPHERALS | |||||
| UNICOMM | SPGSS0 | UART | Up to 3 (2 UART, 1 UART+LIN) | ||
| I2C | Up to 3 (2 I2C, 1 I2C+SMBUS) | ||||
| SPI | Up to 2 | ||||
| SPGSS1 | UART | Up to 3 (2 UART, 1 UART+LIN) | |||
| I2C | Up to 3 (2 I2C, 1 I2C+SMBUS) | ||||
| SPI | Up to 2 | ||||
| Modular Controller Area Network (MCAN) | 1x (CAN/CAN-FD) | ||||
| HIGH SPEED PERIPHERALS | |||||
| External Peripheral Interface (EPI) | 1 | ||||
| PACKAGE, TEMPERATURE, AND QUALIFICATION OPTIONS | |||||
| Junction temperature (TJ) | –40°C to 140°C | ||||
| Ambient Temperature (TA) | –40°C to 125°C | ||||