SPRUIW7A October 2020 – February 2022
A real-time clock (RTC) module Mfr. Part# MCP79410-I/SN is connected I2C0 interface of J7200 SoC.
The RTC device is being powered by 3.3 V and a battery holder BC501SM is connected to the VBAT pin as an external battery power option. A 32.768 kHz quartz crystal is used to provide clock for the device.
MFP pin of RTC module is used to generate optional reference clock to the SoC’s WKUP_LFOSC.
7-bit I2C addresses are 0x57 and 0x6F.
Figure 4-37 RTC Block Diagram