SPRUIW7A October 2020 – February 2022
Common Processor board supports two I3C headers to validate the J7200 SoC’s MCU and MAIN domain I3C interfaces. Out of Two I3C headers, only the MCU I3C header J33 is populated on J7200 EVM
MCU_I3C0_SDA is pulled through 1K Resistor by signal MCU_I3C0_SDAPULLEN from SoC.
MAIN_I3C0_SCL and MAIN_I3C0_SDA are terminated to the I3C header using 2:1 de-muxer IC U46 on
Common Processor board. The signal path is disconnected by default using resistors R192 and R193.
The mux selection is controlled by I2C GPIO Expander2 (I2C ADD# 0x22, I2C0) Port16.
I3C Header Pinout is given in Table 4-22.
| Pin No. | Signal |
|---|---|
| 1 | DGND |
| 2 | MCU_I3C0_SDA |
| 3 | MCU_I3C0_SCL |