SPRUIW7A October 2020 – February 2022
Figure 4-3 shows the SoM’s power distribution system. The Power to the SoM is derived from the Dual Buck converter 12 V to 5.0 V/3.3 V on the Common Processor Board. The J7200 processor is powered from a TPS6594x + LP8764x PMIC solution, which is optimized for the J7200 to support a wide variety of use cases.
Buck regulator TPS62811-Q1 used for the generation of LPDDR4 IO power supply and DIP SW4.1 used for selecting the IO supply to support LPDDR4/4x (1.1 V/0.6 V).
Figure 4-3 J7200 SOM Power Distribution Block
Diagram