SPRUIW7A October 2020 – February 2022
This EVM supports a wide input range of 6 V to 28 V. There is a DC Jack provided for power input:
An external power supply is required to power the EVM but is not included as part of the EVM kit. The external power supply requirements are:
Power Jack: 2.5 mm ID, 5.5 mm OD
Nom Voltage: 12 VDC, Recommended Minimum Current: 5000 mA
| DigiKey Part# | Manufacturer | Manufacturer Part # |
|---|---|---|
| SDI65-12-U-P6-ND | CUI Inc. | SDI65-12-U-P6 |
| SDI65-12-UD-P6-ND | CUI Inc. | SDI65-12-UD-P6 |
Note that the EVM’s 2.5 x 5.5mm DC barrel jack connector (J7) supports 10A current rating. Polarity is outside barrel is Negative/GND, inside post is Positive/PWR.
Figure 3-1 Connector Used for Power Input