Processing: AM6254 with four Arm®Cortex®-A53, 3D graphics processing unit (GPU), one
Cortex-M4F, two PRU-SS
Display: Dual display support, up
to 2K display resolution. One dual-channel LVDS. One HDMI connector over DPI or
RGB444 with audio codec TLV320AIC3106.
M.2 key E interface support for
Wi-Fi® and Bluetooth® modules; two RJ-45
Ethernet™ 1000/100Mbps
with TSN support
Connectivity: One Type-A USB 2.0,
one USB Type-C™ dual-role
device (DRD) USB 2.0 supports USB booting, onboard XDS110 joint test action
group (JTAG) emulator, four universal asynchronous receiver-transmitters (UARTs)
by USB 2.0B
Storage: 2GB DDR4; bootable
interfaces on SK, removable microSD™, USB, quad
serial peripheral interface (QSPI), Ethernet™, UART
Software: TI processor SDK Linux®, RT-Linux, TI
processor SDK Android™ AM62x,
out-of-box demonstrations including Wi-Fi