SPRUJ40F May 2022 – August 2026
AM62x SKEVM board has a 512Mbit OSPI memory device from Cypress Part Number S28HS512TGABHM010 which is connected to the OSPI0 interface of the AM62x SoC. The OSPI supports single and double data rates with memory speeds up to 200MBps SDR and 400MBps DDR (200MHz clock speed).
OSPI and QSPI implementation: 0Ω resistors are provided for DATA[7:0], DQS, INT# and CLK signals. Footprints to mount external pull-up resistors are provided on DATA[7:0] to prevent bus floating. The footprint for the OSPI memory also allows the installation of a QSPI memory or an OSPI memory. The 0Ω series resistors provided for pins OSPI_DATA[4:7] is removed if QSPI flash is to be mounted.
Reset: The reset for the OSPI flash is connected to a circuit that ANDs the RESETSTATz from the AM62x with the signal GPIO_OSPI_RSTn from the SoC GPIO. This applies reset for warm and cold reset. A pull-up resistor is provided on GPIO_OSPI_RSTn coming from SoC pin to set the default active state.
Power: The OSPI flash is powered by 1.8V IO supply. The 1.8V supply is provided to the VCC and VCCQ pins of the OSPI flash memory.
The OSPI of the SoC is powered by VDDSHV1 Power group of SoC and is connected to 1.8V IO supply.