SPRUJ40F May 2022 – August 2026
AM62x SKEVM supports two interrupts for providing reset input and user interrupt to the processor.
Table 2-30 lists the push buttons for the interrupt that are placed on the top side of the board.
| Sl Number | Push Buttons | Signal | Function |
|---|---|---|---|
| 1 | SW3 | SoC_WARM_RESETZ | Main domain Warm Reset input |
| 2 | SW4 | GPIO_MCU | Generates interrupt on MCU_GPIO0_15 |