SPRUJ40F May 2022 – August 2026
The core voltage of the AM62x can be 0.75V or 0.85V based on the Rfb (R150) resistor value and on the power optimization requirement. By default, Rfb = 41.2K is mounted (VDD_CORE = 0.85V), but the core voltage can be changed to 0.75V by changing the Rfb to 24.9K. Current monitors are provided on all the SoC power rails.
The SoC has different IO groups. Each IO group is powered by specific power supplies as shown in Table 2-16.
| Sl Number | Power Supply | SoC Supply Rails | IO Power Group | Voltage |
|---|---|---|---|---|
| 1 | VDD_CORE | VDDA_CORE_USB | 0.85 | |
| VDDA_CORE_CSI | ||||
| VDD_CANUART | CANUART | |||
| VDD_CORE | CORE | |||
| 2 | VDDR_CORE | VDDR_CORE | CORE | 0.85 |
| 3 | VDDA_1V8 | VDDA_1V8_CSIRX. | CSI | 1.8 |
| VDDA_1V8_USB | USB | |||
| VDDA_1V8_MCU | ||||
| VDDA_1V8_OLDI | OLDI | |||
| VDDA_1V8_OSCO | OSCO | |||
| VDDA_PLL0, VDDA_PLL1 and VDDA_PLL2 | ||||
| 4 | VDD_DDR4 | VDDS_DDR | DDR0 | 1.2 |
| VDDS_DDR_C | ||||
| 5 | VPP_1V8 | VPP_1V8 | 1.8 | |
| 6 | SoC_VDDSHV5_SDIO | VDDSHV5 | MMC1 | |
| 7 | SoC_DVDD1V8 | VDDSHV0 | General | 1.8 |
| VDDSHV1 | OSPI | |||
| VDDSHV4 | MMC0 | |||
| VDDSHV6 | MMC2 | |||
| VMON_1P8_SOC | ||||
| 8 | SoC_DVDD3V3 | VDDSHV0 | General | 3.3 |
| VDDSHV2 | RGMII | |||
| VDDSHV3 | GPMC | |||
| VDDSHV_MCU | MCU General | |||
| VMON_3P3_SOC | ||||
| VDDA_3P3_USB | USB |