SPRUJ40F May 2022 – August 2026
Identify the AM62x SKEVM boards using the version and serial number, which are stored on the onboard EEPROM. The EEPROM is accessible from SoC I2C0 port of AM62x SoC.
The Board ID EEPROM I2C address is set to 0x51.
AM62x SKEVM includes an AT24C512C-MAHM-T 512kb EEPROM. The first 259 bytes of memory are pre-programmed with identification information for each board. The remaining 65277 bytes are available to the user for data or code storage.