SPRUJ40F May 2022 – August 2026
The CSI-2 from the AM62x SoC is terminated to a 15 pin Camera FPC connector 1-1734248-5 compatible with the RPi Camera Modules. These modules support 2 Lane CSI RX signals. While the SoC supports 4 CSI RX Lanes, only two are pinned out on the SKEVM
The CSI connector pin-out is compatible with the RPi camera connector. The Table 2-7 contains 15 pin CSI connector pin-out. SoC I2C1 signals are also connected to the CSI Header. IO expander GPIO signals are connected to the camera GPIO’s.
| Pin Number | Pin Description |
|---|---|
| 1 | Ground |
| 2 | CSI0_RXN0 |
| 3 | CSI0_RXP0 |
| 4 | Ground |
| 5 | CSI0_RXN1 |
| 6 | CSI0_RXP1 |
| 7 | Ground |
| 8 | CSI0_RXCLKN |
| 9 | CSI0_RXCLKP |
| 10 | Ground |
| 11 | CSI_GPIO1 |
| 12 | CSI_GPIO2 |
| 13 | SoC_I2C1_SCL |
| 14 | SoC_I2C1_SDA |
| 15 | VCC_3V3_SYS |