SPRUJ81A February 2023 – January 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
The AM62Ax/AM62Dx has been designed to support the following. The AM62Ax/AM62Dx package supports a similar feature set as several other competing solutions with smaller package area and wider line width. This solution reduces PCB foot print and utilizes lower cost PCB rules, enabling compact and low-cost systems.
| PCB Feature | PCB Routing Requirements | Comments |
|---|---|---|
| Minimum via diameter | 18 mils | Via pads dia - 18Mils Via hole dia - 8Mils |
| Via hole size | 8 mils | |
| Minimum trace width/spacing required in the BGA breakout (Inner Layer) | Trace width – 3.5mils Spacing – 3.49mils |
|
| Minimum trace width/spacing required in the BGA breakout (External Layer) | Trace width – 3.5mils Spacing – 4mils |
|
| Number of layers used for escape | 8 |
|
| BGA land pad size | 18mils | |
| Package Size | 18mm × 18mm | |
| PCB layers (signal routing, total) recommended |
|