SPRUJ81A February 2023 – January 2025 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1
As indicated above, critical interfaces affect component placement options. The next step in PCB design is to prioritize routing to these critical interfaces. Those with higher priority must be completed before implementing those of lower priority. It is imperative to route interfaces with the higher priority first. PCB layout teams often end up in a time intense, iterative process with sub optimal results when routing priorities are not established.
Table 7-1 lists a recommended priority order for interfaces contained on the AM62Ax/AM62Dx family of devices. Individual design requirements may drive a need for adjustment of the priorities but this serves as a good baseline and has been used for the board example illustrated in this document.
| Interface | Routing Priority |
|---|---|
| DDR4/LPDDR4 | 10 (Highest Priority) |
| CSI | 9 |
| OSC | 8 |
| USB2, OSPI | 8 |
| Power distribution | 7 |
| RGMII | 6 |
| eMMC | 5 |
| Clocks | 5 |
| MII / RMII | 4 |
| SPI | 4 |
| Motor control | 4 |
| Analog | 3 |
| GPMC | 2 |
| GPIO | 1 |
| UART/CANUART | 1 |
| I2C/Temp Diode | 1 (Lowest Priority) |
The multi-gigabit DDR (dual data-rate) interface is the most critical due to its data rate and loss concerns. DDR is at the top of the priority list because it is very sensitive to PCB losses. Additionally, being single ended in nature makes it highly susceptible to signal integrity issues such as crosstalk, especially at the high speeds targeted in this design. Next in the priority list is the CSI (Camera Serial) interface. The limited length for these routes might affect the PCB placement of the CSI connector and theAM62Ax/AM62Dx device. CSI signals are found on the outer layers of the BGA footprint allowing some of the CSI traces to escape from the BGA without vias.
The asynchronous and low speed interfaces are at the bottom. This leaves the synchronous and source-synchronous interfaces on the top ordered by data rate. The one surprise may be power distribution. If left to last, it results in poor decoupling performance or current starvation and excessive power supply noise due to insufficient copper to carry the power and ground currents. Space for copper and decoupling must be allocated before routing the middle and low priority interfaces.