SPRUJA3 November   2024 F29H850TU , F29H859TU-Q1 , TMS320F28374D , TMS320F28375D , TMS320F28376D , TMS320F28377D , TMS320F28378D , TMS320F28379D

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Feature Differences Between F2837x, F2838x, F28P65x and F29H85x
    1. 1.1 F28x to F29x Feature Change Overview
  5. 2C29x Architecture
    1. 2.1 C29x Architecture Overview
      1. 2.1.1 Peripheral Interrupt Priority and Expansion (PIPE)
      2. 2.1.2 Safety and Security Module (SSU)
      3. 2.1.3 Real-Time DMA (RTDMA)
      4. 2.1.4 Lock-step Compare Module (LCM)
    2. 2.2 C28x vs C29x Architecture Overview
  6. 3PCB Design Consideration
    1. 3.1 VSSOSC
    2. 3.2 JTAG
    3. 3.3 VREF
  7. 4Feature Differences for System Consideration
    1. 4.1 New Features in F29H85x
      1. 4.1.1  Analog Subsystem
      2. 4.1.2  Data Logger and Trace (DLT)
      3. 4.1.3  Single Edge Nibble Transmission (SENT)
      4. 4.1.4  Waveform Analyzer Diagnostic (WADI)
      5. 4.1.5  EPWM
      6. 4.1.6  Bootrom
      7. 4.1.7  ERAD
      8. 4.1.8  XBAR
      9. 4.1.9  Error Signaling Module (ESM)
      10. 4.1.10 Error Aggregator
      11. 4.1.11 Hardware Security Module (HSM)
        1. 4.1.11.1 Cryptographic Accelerators
      12. 4.1.12 Safe Interconnect End-to-End (E2E) Safing
      13. 4.1.13 Critical MMR Safing With Parity
      14. 4.1.14 LPOST
    2. 4.2 Communication Module Changes
    3. 4.3 Control Module Changes
    4. 4.4 Analog Module Differences
    5. 4.5 Power Management
      1. 4.5.1 VREGENZ
      2. 4.5.2 Power Consumption
    6. 4.6 Memory Module Changes
    7. 4.7 GPIO Multiplexing Changes
  8. 5Software Development with F29H85x
    1. 5.1 Migration Report Generation Tool
  9. 6References

Cryptographic Accelerators

Table 4-3 List of Cryptographic Accelerator Engines
Type of Cryptography Cryptographic Engine Feature Supported
Symmetric Cryptography AES Symmetric Algorithms: AES-128, AES-192, AES-256
Cipher Modes: ECB, CTR, CBC, GCM
Authentication: CBC-MAC, CMAC
SM4 Symmetric Algorithms: SM4
Asymmetric Cryptography PKE High-performance PKE (Public Key Engine) for large-vector math/modulus operation
Asymmetric Algorithms: RSA-2048, RSA-3092, RSA-4096, ECC (Curve25519, X25519, SecP256r1, SecP256k1, SecP384k1, Brain Pool, and more), SM2
Side-channel protection (DPA, FIA)
Hashing Function Hashing Engine HMAC Hash Algorithms: SHA-256, SHA-384, SHA-512
Keyed Hashing: HMAC-SHA256, HMAC-SHA512
SHA
MD5
SM3 Hash Algorithms: SM3 (256 bits, 384 bits, 512 bits)