SPRUJB5 February   2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 Specification
  8. 2Hardware
    1. 2.1 Key Features and Interfaces
    2. 2.2 Power On/Off Procedure
    3. 2.3 Power Input
      1. 2.3.1 Power Input
      2. 2.3.2 Power Budget Considerations
    4. 2.4 User Inputs and Settings
      1. 2.4.1 Boot Configuration Settings
      2. 2.4.2 Board Configuration Settings
      3. 2.4.3 Reset Pushbutton
      4. 2.4.4 User Pushbutton And LEDs
    5. 2.5 Standard Interfaces
      1. 2.5.1 Audio Input/Output
      2. 2.5.2 DisplayPort and HDMI
      3. 2.5.3 Gigabit Ethernet
      4. 2.5.4 JTAG and Emulation
      5. 2.5.5 MicroSD Card Cage
      6. 2.5.6 PCIe Card Module
      7. 2.5.7 UARTs for Terminal and Logging
      8. 2.5.8 USB Interfaces
    6. 2.6 Expansion Interfaces
      1. 2.6.1 Camera Interface, 22-Pin Flex
      2. 2.6.2 Camera Interface, 40-Pin Expansion
      3. 2.6.3 CAN-Bus Interface
      4. 2.6.4 DSI Display Interface
      5. 2.6.5 OLDI/LVDS Display Interface
      6. 2.6.6 User Expansion Header
    7. 2.7 Circuit Details
      1. 2.7.1 Interface Mapping
      2. 2.7.2 I2C Address Mapping
      3. 2.7.3 GPIO Mapping
      4. 2.7.4 I2C GPIO Expander Mapping
      5. 2.7.5 Power Monitoring
      6. 2.7.6 Identification EEPROM
      7. 2.7.7 Memory and Storage
      8. 2.7.8 Power Distribution
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Compliance Information
    1. 4.1 Thermal Compliance
    2. 4.2 EMC, EMI, and ESD Compliance
  11. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2. 5.2 Trademarks

Introduction

The J722SXH01EVM contains a variety of both on-board peripherals and external interfaces, giving customers the flexibility to customize the platform tailored to the needs. This design is not a reference design, as the design includes circuity for software development/debug and configuration flexibility. However, some portions of the design are optimized and can be considered as reference. The J722SXH01EVM EVM supports multiple feature-rich software development kits (SDK) not covered in this user’s guide. This technical user’s guide describes how to use the hardware as well as some of the architecture and design elements of the EVM.

J722SXH01EVM includes multiple display connectors that enable supporting up to three screens, up to four mobile industry processor interface (MIPI) CSI-2 camera connectors, a PCIe card slot connector for Wi-Fi®, Solid State Drive (SSD), or other modules, one Gigabit Ethernet port, four USB 3.0 ports, and UART to USB circuit for debut output.

The J722SXH01EVM supports Linux® and FreeRTOS™ development with a feature-rich software development kit (SDK). On-chip emulation logic allows for emulation and debugging using standard development tools such as the Code Composer Studio™ integrated development environment (IDE) (CCSTUDIO) as well as an intuitive out-of-box user's guide to quickly start design evaluation.