SPRUJB5 February 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
A power supply is not included with the EVM and must be purchased separately. The requirements for the external power supply/accessory are:
There are many USB Type C power supply manufactures and models available in the market, but testing the EVM with every combination Is not possible. The table below lists several recommended supplies tested with the EVM.
| Manufacturer | Part #/Model # | Description | Ordering Information |
|---|---|---|---|
| GlobTek, Inc. | TR9CZ3000USBCG2R6BF2 | AC/DC DESKTOP ADAPTER 5V-20V 60W | 1939-1794-ND [Digikey part#] |
| Qualtek | QADC-65-20-08CB | AC/DC DESKTOP ADAPTER 20V 65W | Q1251-ND [Digikey part#] |