SPRUJB5 February 2024
Many different devices and technologies are used to create this EVM. The list below details some key Texas Instruments devices included on this design and links to get additional information.
| Function | Device Info |
|---|---|
| Processor, SoC | TDA4VEN-Q1, TDA4AEN-Q1, AM67 |
| Power management, SoC | TPS6522311-Q1 |
| Power regulator, SoC | TPS62875-Q1 |
| Audio Codec | TLV320AIC3106, TLV320AIC3106-Q1 |
| CAN-FD Bus transceiver | TCAN1462V-Q1 |
| DisplayPort Bridge | SN65DSI86, SN65DSI86-Q1 |
| Emulator (XDS110) | TM4C1294NCPDT |
| Ethernet PHY, Gb | DP83867E |
| IO expansion | TCA6424A |
| Power monitor | INA226, INA226-Q1 |
| Power regulator (12V, 3V3) | LM5141, LM5141-Q1 |
| Power regulator (5V) | LM61480, LM61480-Q1 |
| Temperature sensor | TMP100, TMP100-Q1 |
| USB Hub controller | TUSB8041, TUSB8041-Q1 |
| USB Power controller | TPS25750 |
| USB Type-C controller | TUSB321 |