SPRUJB5 February 2024
The EVM supports a 22-pin flex (0.5mm pitch) connector [J40] for interfacing with external display modules and panels. The interface provides MIPI DSI-2 interface (4 lanes), clock and control signals, and power (3.3V) to the panel. The DSI interface is shared and multiplexed between the 22-pin flex connectors and on-board DisplayPort transceiver. See Section 2.7.4 table for details on selection control.
| Pin # | Pin Name | Description | Dir |
|---|---|---|---|
| 1 |
Power |
Power, 3.3V |
Output |
|
2 |
I2C_SDA |
I2C Data (I2C1) |
Bi-Dir |
|
3 |
I2C_SCL |
I2C Clock (I2C1) |
Output |
|
4 |
GND |
Ground |
|
|
5 |
GPIO1 |
GPIO, Undefined (See GPIO Table) |
Bi-Dir |
|
6 |
GPIO0 |
GPIO, Undefined (See GPIO Table) |
Bi-Dir |
|
7 |
GND |
Ground |
|
|
8 |
DSI0_D3_P |
DSIPort 0 Data Lane 3 |
Input |
|
9 |
DSI0_D3_N |
DSIPort 0 Data Lane 3 |
Input |
|
10 |
GND |
Ground |
|
|
11 |
DSI1_D2_P |
DSIPort 0 Data Lane 2 |
Input |
|
12 |
DSI1_D2_N |
DSIPort 0 Data Lane 2 |
Input |
|
13 |
GND |
Ground |
|
|
14 |
DSI0_CLK_P |
DSIPort 0 CLK |
Input |
|
15 |
DSI0_CLK_N |
DSIPort 0 CLK |
Input |
|
16 |
GND |
Ground |
|
|
17 |
DSI0_D1_P |
DSIPort 0 Data Lane 1 |
Input |
|
18 |
DSI0_D1_N |
DSIPort 0 Data Lane 1 |
Input |
|
19 |
GND |
Ground |
|
|
20 |
DSI0_D0_P |
DSIPort 0 Data Lane 0 |
Input |
|
21 |
DSI0_D0_N |
DSIPort 0 Data Lane 0 |
Input |
|
22 |
GND |
Ground |
Output |