SPRUJB5 February 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The EVM uses I2C-based IO expanders for additional GPIO and peripheral control. Table 3-20 explains the functionality of each IO and the default setting.
| IO Expander Port | Schematic Net Name | Function | Dir/ Level | Remarks |
|---|---|---|---|---|
| I2C Bus: I2C0, Addr: 0x23 (TCA6424) | ||||
|
P00 |
TRC_MUX_SEL |
Configures EVM for TRACE (Debug). Impacted functions are primarily Camera, Audio |
Output |
'0' - Normal Operation ,'1' - TRACE Enabled (default) |
|
P01 |
OSPI/ONAND_MUX_SEL |
Serial Flash Selection |
Bi-Dir |
'0' - Octal xSPI, '1' - Octal NAND (default selected with configuration switch [SW2]) |
|
P02 |
MCASP1_FET_SEL |
McASP1 Audio Selection |
Output |
'0' - HDMI (default), '1' - Headset/Codec |
|
P03 |
CTRL_PM_I2C_OE# |
Enable Processor Access to Integrated Power Measurement |
Output |
'0' - Disable (default), '1' - Enable |
|
P04 |
CSI_VIO_SEL |
Camera I2C/GPIO Voltage Level Selection (MIPI defines voltage level for CSI2) |
Bi-Dir |
'0' - 1.8V IO, '1 '- 3.3V IO (default selected with configuration switch [SW2]) |
|
P05 |
USB2.0_MUX_SEL |
USB Selection for Type-C Connector |
Output |
'0'- USB2.0 (DFP/UFP/DRP) (default), '1'- USB3.0 (DFP) |
|
P06 |
CSI01_MUX_SEL_2 |
Camera Selection for CSI Ports 0/1 |
Output |
'0'- 40-pin Camera Expansion [J37] (default),'1'-22-pin Flex Camera [J33, J34] |
|
P07 |
CSI23_MUX_SEL_2 |
Camera Selection for CSI Ports 2/3 |
Output |
'0'- 40-pin Camera Expansion [J36] (default),'1'-22-pin Flex Camera [J1, J2] |
|
P10 |
LMK1_OE1 |
Clock Enable for 100MHz PCIe (Processor) (Not currently supported, PCIe clock source from Processor) |
Output |
'0' - Clock Disabled (default), '1' - Clock Enabled |
|
P11 |
LMK1_OE0 |
Clock Enable for 100MHz PCIe (PCIe Card) (Not currently supported, PCIe clock source from Processor) |
Output |
'0' - Clock Disabled (default), '1' - Clock Enabled |
|
P12 |
LMK2_OE0 |
Clock Enable for Processor SERDES (Not currently supported, SERDES clock sourced internally from Processor) |
Output |
'0' - Clock Disabled (default), '1' - Clock Enabled |
|
P13 |
LMK2_OE1 |
Clock Enable for DisplayPort Transceiver (Not currently supported, DP clock sourced from dedicated oscillator) |
Output |
'0' - Clock Disabled (default), '1' - Clock Enabled |
|
P14 |
GPIO_RGMII1_RST# |
Ethernet PHY Reset |
Output |
'0' - Ethernet is Reset, '1' - Ethernet is NOT Reset (default) |
|
P15 |
GPIO_AUD_RSTn |
Audio Headphone (Codec) Reset |
Output |
'0' - Audio is Reset (default), '1' - Audio is NOT Reset |
|
P16 |
GPIO_eMMC_RSTn |
eMMC Flash Memory Reset |
Output |
'0' - Memory is Reset, '1' - Memory is NOT Reset (default) |
|
P17 |
GPIO_uSD_PWR_EN |
Micro SD Card Power Enable |
Output |
'0' - Card Power is Disabled, '1' - Card Power is Enabled (default) |
|
P20 |
USER_LED2 |
User LED [LD5] / Green |
Output |
'0' - LED is ON, '1' - LED is OFF (default) |
|
P21 |
MCAN0_STB |
CAN-Bus PHY Stand-by [J10] |
Output |
'0' - Normal Mode, '1' - Standby Mode (default) |
|
P22 |
PCIe0_1L_RC_RSTz |
PCIe Card Reset |
Output |
See PCIe Specification (PERST#) for more details. (Default = '0') |
|
P23 |
PCIe0_1L_PRSNT# |
PCIe Hot Plug / Card Detect |
Input |
See PCIe Specification (PRSNT#) for more details. (Default = '1') |
|
P24 |
ENET1_EXP_SPARE2 |
Reserved / Ethernet Expansion |
Input |
Reserved |
|
P25 |
ENET1_EXP_PWRDN |
Reserved / Ethernet Expansion |
Output |
Reserved |
|
P26 |
ENET1_I2CMUX_SEL |
Reserved / Ethernet Expansion |
Output |
Reserved |
|
P27 |
ENET1_EXP_RESETZ |
Reserved / Ethernet Expansion |
Output |
Reserved |
| I2C Bus: I2C1, Addr: 0x20 (TCA6416) | ||||
|
P00 |
DSI_Mux_SEL_2 |
Display Selection for Processor's DSI Port |
Output |
'0'- DisplayPort [J19] (default), '1'- DSI Expansion [J40] |
|
P01 |
GPIO_eDP_ENABLE |
DisplayPort Transceiver Reset |
Output |
'0' - DisplayPort is Reset (default), '1' - DisplayPort is NOT Reset |
|
P02 |
DP0_PWR_SW_EN |
DisplayPort Monitor Enable |
Output |
'0' - Monitor is Disabled (default), '1' - Monitor is Enabled |
|
P03 |
GPIO_OLDI_RSTn |
Display Expansion (OLDI) Panel Reset [J39] |
Output |
'0' - Panel is Reset (default), '1' - Panel is NOT Reset |
|
P04 |
GPIO_HDMI_RSTn |
HDMI Transceiver Reset |
Output |
'0' - HDMI is Reset (default), '1' - HDMI is NOT Reset |
|
P05 |
HDMI_LS_OE |
HDMI Monitor Enable |
Output |
'0' - Monitor is Disabled (default), '1' - Monitor is Enabled |
|
P10 |
DSI_GPIO0 |
Display Expansion (DSI) General IO [J40] |
Bi-Dir |
DSI Panel Specific (Pin 6) |
|
P11 |
DSI_GPIO1 |
Display Expansion (DSI) General IO [J40] |
Bi-Dir |
DSI Panel Specific (Pin 5) |
|
P12 |
DSI_EDID |
Display Expansion (DSI) General IO [J23] |
Input |
DSI Panel Specific (Pin 3) |
|
P13 |
IO_eDP_IRQ |
DisplayPort Monitor Detect |
Input |
'0' - No Monitor Detected (default), '1' - Monitor Detected |
|
P14 |
OLDI_INT# |
Display Expansion (OLDI) Panel Interrupt [J39] |
Input |
'0' - Interrupt Pending, '1' - No Interrupt Pending |
|
P15 |
HDMI_INTn |
HDMI Monitor Detect |
Input |
'0' - No Monitor Detected (default), '1' - Monitor Detected |