SPRUJE4D August 2024 – June 2025 F29H850TU , F29H859TU-Q1
The F29H85X-SOM-EVM evaluation module is a development platform that can be used to evaluate the performance of F29H85x and F29P58x devices in automotive and industrial applications. The EVM's system-on-module architecture includes all the power, reset, and clock logic needed to operate the F29H85x device.
This 360-pin controlSOM is intended to provide a well-filtered robust design that is capable of working in most environments. This document provides the hardware details of the F29H85X controlSOM and explains the functions, locations of jumpers, and connectors present on the board. Also included in this guide are instructions on how to start developing software applications on the controlSOM.