SPRUJE4D August 2024 – June 2025 F29H850TU , F29H859TU-Q1
An optional resistor configuration is included on the F29H85x controlSOM to enable use of multiple FSI pins for data logging through the data, logging, and trace (DLT) header (J5). Table 2-7 lists all the FSI pins that can be connected to the DLT header. By default, these FSI pins are connected to the J1/J3 high-density connectors for baseboard use; the FSI pins are not connected to the DLT header. To connect these FSI pins to the DLT header, follow the instructions on Table 2-8.
Figure 2-12 FSI DLT Selection Resistor
Locations (Top)
Figure 2-13 FSI DLT Selection Resistor
Locations (Bottom)| GPIO | Function |
|---|---|
| GPIO51 | FSITXA_CLK |
| GPIO49 | FSITXA_D0 |
| GPIO50 | FSITXA_D1 |
| GPIO8 | FSITXB_CLK |
| GPIO6 | FSITXB_D0 |
| GPIO7 | FSITXB_D1 |
| GPIO16 | FSIRXC_CLK |
| GPIO76 | FSIRXC_D0 |
| Mode | Resistor Configuration |
|---|---|
| FSI pins connected to J1/J3 Baseboard Headers (default) | Populate all 0-ohm
resistors on R52, R86, R93, R55, R88, R94, R81, and R89. Remove all resistors on R82, R90, R95, R83, R91, R96, R84, and R92. |
| FSI GPIOs connected to DLT Header | Remove all resistors on
R52, R86, R93, R55, R88, R94, R81, and R89. Populate all 0-ohm resistors on R82, R90, R95, R83, R91, R96, R84, and R92. |