SPRUJE4D August   2024  – June 2025 F29H850TU , F29H859TU-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1  Quick Start Setup
      1. 2.1.1 Configuration 1: Stand-alone Configuration
      2. 2.1.2 Configuration 2: C2000 controlCARD Compatibility Configuration Using HSEC180ADAPEVM
      3. 2.1.3 Configuration 3: Baseboard Configuration
    2. 2.2  Design Details
      1. 2.2.1 Power Tree
      2. 2.2.2 Clocking
      3. 2.2.3 Reset
      4. 2.2.4 Board ID EEPROM
    3. 2.3  Power Requirements
    4. 2.4  Configuration Options
      1. 2.4.1 Boot Mode Selection
      2. 2.4.2 ADC Voltage Reference Selection
      3. 2.4.3 MCAN-A Boot Support
      4. 2.4.4 FSI DLT Support
      5. 2.4.5 EtherCAT PHY Clock Selection
    5. 2.5  Header Information
      1. 2.5.1 Baseboard Headers (J1, J2, J3)
      2. 2.5.2 XDS Debug Header (J4)
      3. 2.5.3 DLT Header (J5)
    6. 2.6  Push Buttons
    7. 2.7  User LEDs
    8. 2.8  Debug Information
    9. 2.9  Test Points
    10. 2.10 Best Practices
  8. 3Software
    1. 3.1 Software Description
    2. 3.2 Software Installation
      1. 3.2.1 Install SDK
      2. 3.2.2 Install Additional Software
        1. 3.2.2.1 Install Python
        2. 3.2.2.2 Install OpenSSL
    3. 3.3 Software Development
    4. 3.4 Developing an Application
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
      1. 5.1.1 Usage Note Matrix
      2. 5.1.2 Advisories Matrix
      3. 5.1.3 Usage Notes
        1. 5.1.3.1 Parallel I/O Boot Can Cause Watchdog Timer Timeout if No Host Is Connected to EVM
        2. 5.1.3.2 Device GPIOs Dedicated to PMIC SPI Bus Should Be Used for SPI Function If Used On Baseboard
      4. 5.1.4 Advisories
        1. 5.1.4.1  MCU Flash Is Not Supported, All Code Must Execute From RAM
        2. 5.1.4.2  Incorrect Package Marking on MCU Package
        3. 5.1.4.3  Internal Oscillator (INTOSC2) on MCU Defaults to 6MHz
        4. 5.1.4.4  By Default, GPIO4 Configured as ERRORSTS by ROM Code and Driven High
        5. 5.1.4.5  MCU Fault State Possible When On-Board 25MHz Clock is Enabled
        6. 5.1.4.6  25MHz X1 Clock Is Disabled, INTOSC Must Be Used as MCU Clock Source and EtherCAT Is Not Supported
        7. 5.1.4.7  PMIC Monitoring of MCU Reset Signal (XRSN) Is Disabled
        8. 5.1.4.8  ADC VREFHIAB and VREFHICDE Incorrectly Shorted Together When S3 and S4 Are Both Set to Internal VREF Mode
        9. 5.1.4.9  Incorrect Voltage on VREFHIAB and VREFHICDE Pins When External VREF Mode Is Selected
        10. 5.1.4.10 MCU Reset Signal (XRSN) Can Remain Asserted on Power-On
        11. 5.1.4.11 FSI Signals on the Data Logging and Trace Connector (J5) May Interfere With Some Advanced Debuggers
    2. 5.2 Trademarks
  11. 6References
  12. 7Revision History

XDS Debug Header (J4)

The XDS debug header (J4) provides debug access to the F29H85X-SOM-EVM. This header is used when the controlSOM is used in SOM Configuration 2 or Configuration 3. The XDS debug header is compatible with the XDS110ISO-EVM. Table 2-10 provides a pinout of the J4 header. Electrical isolation is provided on all J4 header signals by the XDS110ISO-EVM.

CAUTION: The XDS debug header (J4) is only compatible with the XDS110ISO-EVM. Do not plug in any other debug probe directly into this header. See Section 2.8 for information on using other debug probes with the controlSOM.
Table 2-10 XDS Debug Header (J4) Pinout
EVM Connection Function Pin Pin Function EVM Connection
3V3_OUT IO_TGT_V 1 2 GND GND
TMS MCU_TMS 3 4 MCU_TCK TCK
GPIO222 MCU_TDI 5 6 MCU_TDO GPIO223
GND GND 7 8 KEY NC
GPIO43 (1) MCU_SCI_RX 9 10 MCU_SCI_TX GPIO42
EEPROM_I2CSDA EE_I2CSDA 11 12 EE_I2CSCL EEPROM_I2CSCL
GPIO60 DAC_SPI_SCLK 13 14 DAC_SPI_PICO GPIO58
GPIO59 (2) DAC_SPI_POCI 15 16 DAC_SPI_PTE GPIO40 (3)
GPIO43 is used to receive data from the XDS110ISO-EVM via COM port. This connection can be disabled by setting RXD to OFF on the S2 switch on the XDS110ISO-EVM.
GPIO59 is used to receive data from the XDS110ISO-EVM via SPI DAC. This connection can be disabled by setting POCI to OFF on the S2 switch on the XDS110ISO-EVM.
GPIO40 is used as a chip-select signal for the SPI DAC on the XDS110ISO-EVM.